您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Hinges CFM-TR-G-B.40-SH-5
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFM-TR-G
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfm_tr_g/cfm_tr_g_asmtab.prj},{NB=Hinges CFM-TR-G-B.40-SH-5},{CODE=426051},{DESCRIPTION=CFM-TR-G-B.40-SH-5},{DIM01=40},{DIM02=64},{DIM03=25},{DIM04=12.5},{DIM05=32.5},{DIM06=7.5},{DIM07=9.0},{DIM08=5.5},{DIM09=5},{DIM10=4.1},{DIM11=2},{DIM12=14},{DIM13=38.5},{DIM14=4},{DIM15=5.5},{DIM16=10.5},{DIM17=5.6},{DIM18=3},{WEIGHT=21},{PPATH=cfm_tr_g_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
CFM-TR-G - Hinges
Bill of material
Hinges CFM-TR-G-B.40-SH-5
CODE
Code
426051
426051
DESCRIPTION
Description
CFM-TR-G-B.40-SH-5
CFM-TR-G-B.40-SH-5
DIM01
L
40
40
mm
DIM02
B
64
64
mm
DIM03
f
25
25
mm
DIM04
f1
12.5
12.5
mm
DIM05
f2
32.5
32.5
mm
DIM06
f3
7.5
7.5
mm
DIM07
H
9.0
9.0
mm
DIM08
h1
5.5
5.5
mm
DIM09
h2
5
5
mm
DIM10
h3
4.1
4.1
mm
DIM11
h4
2
mm
DIM12
b1
14
14
mm
DIM13
b2
38.5
38.5
mm
DIM14
d
4
4
mm
DIM15
d1
5.5
5.5
mm
DIM16
d2
10.5
10.5
mm
DIM17
s1
5.6
5.6
mm
DIM18
C
3
3
Nm
WEIGHT
Weight
21
21
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求