Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
CFMQ - ELESA-Hinges
Bill of material
Hinges CFMQ.60-45-SH-6(0)
CODE
Code
425812
DESCRIPTION
Description
CFMQ.60-45-SH-6
ROT
Rotation
°
DIM01
L
60
DIM02
B
70
DIM03
f ±0.25
34
DIM04
f1 ±0.25
45
DIM05
H
14.5
DIM06
h1
8.0
DIM07
h2
8.0
DIM08
b1
26.0
DIM09
b2
26.0 mm
DIM10
Ø d G7
8.0
DIM11
d3
6.5
DIM12
d4
12.5
DIM13
C SH/CH
5
WEIGHT
Weight
62 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models