Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa
Description
CFMR - ELESA-Hinges
Bill of material
Hinges CFMR.67-NO-020(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
67 mm
DIM02
B
55 mm
DIM03
d1
6.5 mm
DIM04
d2
10 mm
DIM05
f
48 mm
DIM06
f1
38 mm
DIM07
H
24 mm
DIM08
h1
12.5 mm
DIM09
h2
12.5 mm
DIM10
h3
6.3 mm
DIM11
b1
12.5 mm
DIM12
C#
NM
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models