Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFMW - Hinges
Bill of material
Hinges CFMW.110-SH-6
PARTNUMBER
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
70 mm
DIM02
B
60 mm
DIM03
f' ±0.2
mm
DIM04
f1 ±0.2
42 mm
DIM05
H
25 mm
DIM06
h1
15 mm
DIM07
h2
15 mm
DIM08
d
mm
DIM09
d3
6.5 mm
DIM10
d4
12 mm
DIM11
C
5 Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models