Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFN. - In line lift-off hinge
Bill of material
In line lift-off hinge CFN.65 p-M5x12
PARTNUMBER
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
64 mm
DIM02
B
14.5 mm
DIM03
H
21 mm
DIM04
F
19 mm
DIM05
f1
6 mm
DIM06
l1
31 mm
DIM07
l2
2 mm
DIM08
l3
24 mm
DIM09
h1
14 mm
DIM10
d
8 mm
DIM11
d1
DIM12
H.
mm
DIM13
d2
mm
DIM14
l
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models