Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
CFO. - ELESA-Offset lift-off hinge
Bill of material
Offset lift-off hinge CFO.65 EH-5-C9 (0)
CODE
Code
426211-C9
DESCRIPTION
Description
CFO.65 EH-5-C9
ROT
Rotation
°
DIM01
L
64
DIM02
B
24.5
DIM03
H
16
DIM04
f
19
DIM05
f1
6
DIM06
f2
9.5
DIM07
l1
31
DIM08
l2
2
DIM09
l3
24
DIM10
h1
9
DIM11
h2
2.5
DIM12
b1
17.5
DIM13
b2
16
DIM14
d
8
DIM15
d3
5.5
DIM16
d6
8.5
WEIGHT
Weight
25 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models