Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFO. - Offset lift-off hinge
Bill of material
Offset lift-off hinge CFO.65 EH-5-C9
PARTNUMBER
Code
426211-C9
DESCRIPTION
Description
CFO.65 EH-5-C9
ROT
Rotation
°
DIM01
L
64 mm
DIM02
B
24.5 mm
DIM03
H
16 mm
DIM04
F
19 mm
DIM05
f1
6 mm
DIM06
f2
9.5 mm
DIM07
l1
31 mm
DIM08
l2
2 mm
DIM09
l3
24 mm
DIM10
h1
9 mm
DIM11
h2
2.5 mm
DIM12
b1
17.5 mm
DIM13
b2
16 mm
DIM14
d
8 mm
DIM15
d3
5.5 mm
DIM16
d6
8.5 mm
WEIGHT
Weight
25 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    GN 161.1 - Hinges
    Elesa+Ganter
    GN 128.2 - Hinges for welding
    Berger Tools
    GN128.2 - Hinges for welding
    Elesa+Ganter
    CFN. - In line lift-off hinge
    Elesa+Ganter
    GN 565.1 - Cabinet U-handles, Aluminium
    Elesa+Ganter
    GN 128 - Hinges for welding
    Elesa+Ganter
    CFA. - Hinges
    Elesa+Ganter
    CFDA - Hinges for narrow jamb
    Elesa+Ganter
    CFAX. - Hinges
    Essentra Components
    EHG-135 - Nylon Offset Lift Off Hinges
    Dirak
    7-210 - Screw.on Hinge AISI 316, Lift-off
    Dirak
    4-286 - Hinge Pr04 180°
    Elesa+Ganter
    GN 2184 - Edge Protection Profiles, Material PVC
    Elesa+Ganter
    CFMY - Hinges for removable doors
Previews
3D
Dimension
2D
Download CAD models