Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFQ. - Hinges with screw-covers
Bill of material
Hinges with screw-covers CFQ.50 SH-4-C9
PARTNUMBER
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
B
45 mm
DIM02
L
50 mm
DIM03
F
32 mm
DIM04
f1
25 mm
DIM05
H
14 mm
DIM06
h1
8 mm
DIM07
h2
7 mm
DIM08
b1
21.5 mm
DIM09
d
8 mm
DIM10
d3
4.5 mm
DIM11
d4
mm
DIM12
d5
mm
DIM13
d6
mm
DIM14
h3
mm
WEIGHT
Weight
17 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models