Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFQ02 - Caster, Medium And Heavy-Duty Type ,Japanese-Style Soleplate, Flat-Bottom Movable Type
Bill of material
CFQ02-D65-NM
CODE
Code
CFQ02
TYPE
Type
Flat Bottom Movable Type
MAT1
Bracket Material
SPHC
SUR1
Bracket Surface Treatment
Galvanized
BRA
Bracket Brake Form
Hardware Side Brake
BAS
Stand Base Plate Standard
Japanese-Style
MAT2
Wheel Material
Polyurethane
COL
Wheel Color
natural color
BEA
Wheel Bearing
Double Balls
D
WHE
Wheel Code
H
90
TT
t
4
F
45
A
90
B
90
C
71
E
71
DD
d
10.5
R
62.5
R1
72
LOAD
Allowable Load
250 KG
WEI
Reference Weight
0.39
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models