Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFS-V-YIHEDA - Micro cam bearing follower/Full roller type
Bill of material
CFS2.5V-YIHEDA
CODE
Code
CFS...V-YIHEDA
TYPE
Types of
Full roller type
TYPE1
Types of
Cylindrical
MAT
national standard mtaerial
GCr15
MAT1
Quite material
SUJ2
ENC
enclosure
Hexagon nut
DD
the inside diameter of
DDTOL
d tolerance
0/-0.006
D
5
M
M2.5x0.45
B
3
B1
4.5
L
9.5
V
2.5
H
0.9
CR
Basic rated load Cr(move)steel
1.00 KN
CR1
Basic rated load Cr(move)stainless steel
0.80 KN
COR
Basic rated load Cor(quiet)steel
1.08 KN
COR1
Basic rated load Cor(quiet)stainless steel
0.862 KN
MAX
Maximum allowable load
0.360 KN
TRA
Track load capacity
0.298 KN
LIM
Limit speed
2000 rpm
TIG
Maximum tightening torque
18.7 N.cm
WEI
weight
1 g
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models