Catalog navigation
Selezione modello CAD
Prodotti disponibili: 40
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFSW - Hinge with built-in safety multiple switch
Bill of material
Hinge with built-in safety multiple switch CFSW.110-6-1NO+3NC-FC-B
PARTNUMBER
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
110 mm
DIM02
B
60 mm
DIM03
F
91 mm
DIM04
f1
42 mm
DIM05
H
25 mm
DIM06
h1
15 mm
DIM07
h2
12 mm
DIM08
d3
6.5 mm
DIM09
d4
12 mm
DIM10
5 Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD