Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFV. - Cerniere con fermi di posizione NT
Bill of material
Cerniere con fermi di posizione NT CFV.65 SH-6
PARTNUMBER
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
65 mm
DIM02
B
49.5 mm
DIM03
H
12 mm
DIM04
F
45 mm
DIM05
f1
30 mm
DIM06
h1
6.0 mm
DIM07
h2
10 mm
DIM08
B1
18.5 mm
DIM09
d
5 mm
DIM10
d1
6.5 mm
DIM11
d2
mm
DIM12
d6
mm
DIM13
h3
mm
WEIGHT
Weight
38 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models