Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Elesa
Description
CFV. - Detent hinges
Bill of material
Detent hinges CFV.65 SH-6(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
65
DIM02
B
49.5
DIM03
H
12
DIM04
f
45
DIM05
f1
30
DIM06
h1
6.0
DIM07
h2
10
DIM08
B1
18.5
DIM09
d
5
DIM10
d1
6.5
DIM11
d2
DIM12
d6
DIM13
h3
WEIGHT
Weight
38 g