Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
SMC
Description
CG1KW-Z/CDG1KW-Z - Air Cylinder/Non-rotating: Double Acting Double Rod
Bill of material
CG1KWUN32-25Z
BORE
Bore Size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSW
Auto Switch
LEAD
Lead wire length
m
SWSIGN
Number of auto switches
CUSHION
Cushion
(N) Rubber cushion
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC
    CG1K-Z/CDG1K-Z - Air Cylinder/Non-rotating: Double Acting
    SMC
    CG1Y-Z/CDG1Y-Z - Smooth Cylinder Standard Type: Double Acting,Single Rod
    CMB Cilindri
    Type 00 - Double rod basic version
    CMB Cilindri
    Type 05 - Cap trunnion
    CMB Cilindri
    Type 14 - Cap flange
    CMB Cilindri
    Type 30 - Front screwed tapped holes
    CMB Cilindri
    Type 04 - Double rod head trunnion
    CMB Cilindri
    Type 31 - Rear screwed tapped holes
    CMB Cilindri
    Type 01 - Double rod rectangular front flange
    CMB Cilindri
    Type 13 - Double rod head flange
    CMB Cilindri
    Type 02 - Rectangular rear flange
    CMB Cilindri
    Type 07 - Rear clevis
    SMC
    CG1KW/CDG1KW - Air Cylinder/Non-rotating: Double Acting Double Rod
    SMC
    CG1Y/CDG1Y - Smooth Cylinder
Previews
3D
Dimension
2D
Download CAD models