Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CGHSJ - 精制联轴器·十字滑块型/顶丝型
Bill of material
CGHSJ-26-26.6-c6-d6
CNSORDERNO
Bestellnummer
CODE
代号
CGHSJ
D
mm
L
mm
C
mm
D1
mm
F
mm
M
mm
NJ
紧固螺钉扭矩
N.m
NJ1
额定扭矩
N.m
PX
额定偏心
mm
PJ
额定偏角
2 °
ZS
额定转速
2000 rpm
ZL
重量
g
PDF
pdf
cghsj.pdf
GXJ
惯性矩
kg.m²
ZTCZ
轴套材质
S45C
TXTCZ
弹性体材质
FCD400
X
聚缩醛
BMCL
表面处理
发黑
PPATH
cghsj/cghsj4.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models