Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
CGJF, CGJFM, CGJFD - Casters - Ultra Low Profile and Lightweight
Bill of material
CGJF65A
PN
Part Number
MATW
Material of Wheel
D
mm
H
mm
B
38 mm
A
90 mm
C
90 mm
F
71 mm
G
71 mm
DD
d
10.5 mm
TT
t
2 mm
E
22 mm
RR
r
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models