Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
SAMLO
Description
CGZX30/LGZX30/RGZX30 - Crossed Roller Stages for X Axis-Stage Size 30×30
Bill of material
CGZX30
TYPECODE
typecode
TD
Travel Distance
±3
LC
Load Capacity
14.7
SI
Scale Interval
0.01
TA
Travel Accuracy(Straightness)
0.005
P
Parallelism
0.02
W
Weight
0.06 kg
CATALOG
catalog
cgzx30.jpg