Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_16 - Signal Transformer
Bill of material
CH-16
PN
Part Number
CH-16
DESC
Description
CH Choke, 15mH Inductance
POWERVA
Power
- VA
OS
Output Series
-
OP
Output Parallel
-
INPUT
Input
- V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
- Hz
WEIGHT
Weight
17.5 lbs (7.94 kg)
LENGTH
Length
5.25 in. (133.4 mm)
WIDTH
Width
4.62 in. (117.3 mm)
HEIGHT
Height
4.43 in. (112.5 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    dp_241_7_12 - Signal Transformer
    Bel Fuse
    ch_20 - Signal Transformer
    Bel Fuse
    ch_100 - Signal Transformer
    Bel Fuse
    ch_30 - Signal Transformer
    Bel Fuse
    ch_8 - Signal Transformer
    Bel Fuse
    ch_12 - Signal Transformer
    Bel Fuse
    dpc_20_1200 - Signal Transformer
    Bel Fuse
    ch_50 - Signal Transformer
    Bel Fuse
    ch_25 - Signal Transformer
Previews
3D
2D
Download CAD models