Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_50 - Signal Transformer
Bill of material
CH-50
PN
Part Number
CH-50
DESC
Description
CH Choke, 1.4mH Inductance
POWERVA
Power
- VA
OS
Output Series
-
OP
Output Parallel
-
INPUT
Input
- V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
- Hz
WEIGHT
Weight
26.7 lbs (12.11 kg)
LENGTH
Length
6.37 in. (161.8 mm)
WIDTH
Width
5.25 in. (133.4 mm)
HEIGHT
Height
5.37 in. (136.4 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models