Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
PROPLASTICA
Description
CH13 - Extended hose fitting
Bill of material
Extended hose fitting CH13-13-10*1,5-60
D
D1
Diameter
mm
D4
Diameter
mm
SW
Width across flats
mm
L1
Length
mm
L2
Length
mm
L
Length
mm
A
Diameter
mm
B
Depth
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
8500 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    CH12 - Hose fitting
    PROPLASTICA
    CH23 - Hose nozzle
    PROPLASTICA
    CH22 - Extended hose nozzle
    PROPLASTICA
    CAK08 - Tapered thread sealing plug DIN 906
    PROPLASTICA
    CH14 - Fitting with valve
    Riegler
    90° elbows, female-male, female thread: Rp thread acc. to ISO 7-1, male thread: R thread acc. to ISO 7-1
    PROPLASTICA
    SM - Socket head cap screw
    Riegler
    Elbows 121, 45°, female/male
    FG INOX
    I.BM_GC - ISO Threaded unions and accessories MACHINED HEXAGON HEAD BSPP MALE PLUGS Stainless steel 316L
    Festo
    N-..-P- - barbed hose fitting
    PROPLASTICA
    CD12 - Fitting with BSPT thread
    PROPLASTICA
    CD16 - Fitting with parallel thread
    PROPLASTICA
    TPE - Leader pin bushing
    PROPLASTICA
    CAK01 - Threaded flat baffle
Previews
3D
Dimension
2D
Download CAD models