Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
CHA-4 - Screw-on hinge - With threaded insert - Swivel angle 138°. Simplified drawing
Bill of material
HPC - CHA138-49-M5
REF
Part number
ROT
Rotation
°
A
49 mm
B
30 mm
C
32 mm
D
11 mm
E
13 mm
F
19 mm
G
49 mm
M
mm
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models