Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
CHA - Rectangular hinge, drilled or countersunk - For built-in doors
Bill of material
HPC - CHA60-35-F/SS
REF
Part number
CHA60-35-F/SS
PAE
Position angulaire
mm
Enter value for PAE
Position angulaire
mm
cm
inch
ft
A
60 mm
B
35 mm
C
1 mm
D
ØD
2 mm
S
4 mm
TYPE
MAS
Weight
20 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models