Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
CHAB - Hinge with stop
Bill of material
HPC - CHAB50-50/SS
REF
Part number
CHAB50-50/SS
POS
Position
°
A
50 mm
B
50 mm
C
2.5 mm
D
Ø
6 mm
E
5.5 mm
F
34 mm
G
34 mm
S
Ø
5.5 mm
MAS
Masse
70 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models