Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
CHAE PAC - Square decorative screwed hinges
Bill of material
HPC - CHAE8080/PAC
REF
Part number
CHAE8080/PAC
POS
Position
°
COU
Stroke
270 °
A
80 mm
B
80 mm
C
7.8 mm
D
Ø
7 mm
E
8.3 mm
MAS
Weight
68 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models