Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 44 Bolzen0440000050
TYP
TYPE
BESTNR
Order No.
CNSMAT
Material
VPE
1 St.
POSITION
F
32.0 mm
G
43.2 mm
H
6.5 mm
I
12.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models