Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket flange
Bill of material
FL 1420650000074
TYP
TYPE
BESTNR
Order No.
CNSMAT
Material
VPE
1 St.
A1
mm
D1
mm
E
mm
G
60.4 mm
H
7 mm
K
mm
L
mm
M
40 mm
N
105 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models