Catalog navigation
CAD model selection
Selectable products: 186
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket KA 560
Bill of material
KA 560-FB Bolzen, komplett0560000051-212
TYP
Type
BESTNR
Order No.
MAT
Material
Plastic
A
Inside width
mm
D
mm
E
mm
F
35.0 mm
F1
45 mm
G
80.0 mm
G1
135 mm
H
mm
O
KA outside width
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models