Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket
Bill of material
KA 10.1 015 Bolzen15
TYP
TYPE
BESTNR
Order No.
VPE
1 St.
B
mm
F
8 mm
G
11 mm
H
Ø
3.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models