Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket U-part
Bill of material
KA 44 U0440000054
TYP
TYPE
KA 44 U
BESTNR
Order No.
0440000054
VPE
1 St.
POSITION
A
Inside width
45 mm
D
Outside width
78 mm
F
28 mm
G
45 mm
H1
6.5 mm
H2
8.5 mm
I
33 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models