Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Murrplastik
Description
Chain link
Bill of material
82.3243
TYP
TYPE
82.3
BEZEICHNUNG
DESCRIPTION
Kettenglied
A
Inside width
mm
B
Inside height (B)
74 mm
D
Outside width (D)
mm
C
Outside height (C)
112 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models