Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Ketten Fuchs
Description
Chain Wheel 5 x 2.5 mm - Chain Wheel 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606
Bill of material
Chain Wheel 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606 KETTEN FUCHS Artikel-Nr. 311-005-043
CNSORDERNO
Order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
D1
Dimensions
mm
H
Dimensions
mm
R3
Tooth tip rounding
5 mm
C
Width of the rounding
0.6 mm
B1
Gear width
2.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models