Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CHAN, CHANS - Design Casters - screwed Fitting Type
Bill of material
CHAN50-8-N
PN
Part No.
TSMB
Type Selection of Main Body
MATB
Material of Body
Low Carbon Steel
STB
Surface Treatment of Body
Bright Chromate
D
mm
MATW
Material of Wheel
Nylon
COLORW
Color of Wheel
Black
M
H
mm
B1
62 mm
B2
12 mm
W
24 mm
MNB
Attachment Screw NB
19 mm
MNT
Attachment Screw NT
8 mm
MNL
Attachment Screw NL
14 mm
RR
r
mm
E
17 mm
AL
Allowable Load
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models