Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Channel bracket set
Bill of material
80124088
TYP
Type
BESTNR
Order No.
MAT
Material
G
92 mm
H
55 mm
I
139.5 mm
J
78 mm
K
20 mm
L
Ø
9 mm
S
77 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models