Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
CHAR CAV - Spring hinge
Bill of material
HPC - CHAR8555/CAV
REF
Part number
POS
Position
°
COU
Stroke
270 °
A
85 mm
B
55 mm
C
2 mm
D
Ø
5 mm
TYPE
MAS
Weight
107 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models