Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
CHAsb - No pin hinge - Black or white plastic
Bill of material
HPC - CHASB63-76/W
REF
Références
ROT
Rotation
°
A
76.2 mm
B
63.5 mm
C
4.76 mm
S
ø S
4.62 mm
FIN
Finition
MAS
Masse
16 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models