Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
CHB/CHB-R - 2-port standard bore
Bill of material
CHB-10
MODEL
Model No.
CHB : Standard bore
ACT
Actuator
PS
Port size
BM
Body material
LSW
Limit switch
A
50 mm
B
24 mm
C
91 mm
D
106 mm
E
Rc3/8 mm
F
- mm
G
- mm
H
- mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models