目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CHBF-V1-15-O-AC100V
CKD
流體控制元件
氣動式
氣動球閥2、3口閥(小型旋轉閥) CHB・CHG
气控式球阀2通阀(小型旋转阀)
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/ball_valve/air_operated_ball_valve/chb_series/chbf_v_chbf_x_asmtab.prj},{NB=CHBF-V1-15-O-AC100V},{IDNR=},{MODEL=CHBF : Full bore},{XMODEL=CHBF},{ACT=V1},{PS=15},{BM=O},{CO=},{LSW=},{OPT=},{VOLT=AC100V},{INFOTEXT= Product Info},{PPATH=chb_v_chbf_v_chb_x_chbf_x/parts/chb_v_chb_x_chbf_v_chbf_x_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
CHBF-V/CHBF-X - 2-port full bore with solenoid valve
明細表
CHBF-V1-15-O-AC100V
MODEL
Model No.
CHBF : Full bore
ACT
Actuator
V1 : double acting, normally B-C path
V2 : Double acting, normally A-C path
X1 : Single acting, normally B-C path
X2 : Single acting, normally A-C path
V1 : double acting, normally B-C path
V2 : Double acting, normally A-C path
X1 : Single acting, normally B-C path
X2 : Single acting, normally A-C path
PS
Port size
15 : Rc1/2
20 : Rc3/4
25 : Rc1
32 : Rc1 1/4
40 : Rc1 1/2
15 : Rc1/2
20 : Rc3/4
25 : Rc1
32 : Rc1 1/4
40 : Rc1 1/2
BM
Body material
O : Bronze
E : Stainless steel
N : Stainless stell Oil-prohibited specifications
O : Bronze
E : Stainless steel
N : Stainless stell Oil-prohibited specifications
CO
Coil option
Blank : Grommet lead wire
B : With compact terminal box
L : Compact term box, lamp (anti-surge in DC)
C : C type connector with lead wire
C2 : C type connector with lead wire with surge suppressor and indicator lamp
D : D type connector with lead wire
D2 : D type connector with lead wire with surge suppressor and indicator lamp
Blank : Grommet lead wire
B : With compact terminal box
L : Compact term box, lamp (anti-surge in DC)
C : C type connector with lead wire
C2 : C type connector with lead wire with surge suppressor and indicator lamp
D : D type connector with lead wire
D2 : D type connector with lead wire with surge suppressor and indicator lamp
LSW
Limit switch
Blank : Without switch
H : Detection at valve open
V : Detection at valve closed
W : With 2 switch
Blank : Without switch
H : Detection at valve open
V : Detection at valve closed
W : With 2 switch
OPT
Other option
Blank : None
S : Metering valve with silencer
Blank : None
S : Metering valve with silencer
VOLT
Voltage
AC100V : 100 VAC 50/60 Hz, 110 VAC 60 Hz
AC200V : 200 VAC 50/60 Hz, 220 VAC 60 Hz
DC24V : 24 VDC
AC100V : 100 VAC 50/60 Hz, 110 VAC 60 Hz
AC200V : 200 VAC 50/60 Hz, 220 VAC 60 Hz
DC24V : 24 VDC
INFOTEXT
產品信息
產品信息
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求