Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHEC, CHECS, CHECC, CHECY - One-Touch Block Chains - Curved Type - With Standard
Bill of material
CHEC60-1
PN
Part Number
CHEC60-1
SP
Specification
COLOR
Color
White
NOM
Nominal
60
NLS
Number of Links Selection
NL
Number of Links
PITCH
Pitch
19.05 mm
W
36 mm
H1
17.5 mm
H2
12 mm
BR
Bending Radius
R67
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models