Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HPC
Description
CHM30 - Worm and wheel gearbox- With flange - Torque up to 28 Nm
Bill of material
HPC - CHM30-25
REF
Part number
RAPR
Reduction ratio
BR
Input flange
56B14
D
ØD
9 mm
C
ØC
50 mm
P
ØP
65 mm
E
ØE
80 mm
SENS
Self locking output
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models