Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HPC
Description
CHM40 - Worm and wheel gearbox- With flange - Torque up to 57 Nm
Bill of material
HPC - CHM40-25
REF
Part number
RAPR
Reduction ratio
BR
Input flange
63B14
D
ØD
11 mm
C
ØC
60 mm
P
ØP
75 mm
E
ØE
90 mm
IRR
Self locking output
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models