Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HPC
Description
CHM90 - Worm and wheel gearbox- With flange - Torque up to 540 Nm
Bill of material
HPC - CHM90-25
REF
Part number
RAPR
Reduction ratio
BR
Input flange
D
ØD
mm
C
ØC
130 mm
P
ØP
165 mm
E
ØE
200 mm
IRR
Self locking output
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models