Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HPC
Description
CHML50-1 - Worm and wheel gearbox - integrated torque limiter up to 107 Nm
Bill of material
HPC - CHML50-30-71B5
REF
Part number
RD
Reduction ratio
BE
Mounting flange
71B5 mm
D
ØD
14 mm
C
ØC
110 mm
P
ØP
130 mm
E
ØE
160 mm
IS
Self locking output
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models