Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
D-M-E
Description
CHS Cartridge heaters with shoulder - DME
Bill of material
CHS1126
REF
Catalog number
L
Length
mm
L1
Length
15 mm
D
Diameter
12.5 mm
W
Watt 230 V
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models