Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CHWSXS16 - CLAMP HOLDER WITH STUD NewXS16
Bill of material
285043
IDNR
Identnr
ARTICLE
Article
WITTE-CLAMP HOLDER WITH STUD NEWXS16
AF
system
16.000 mm
B
M4 mm
WEIGHT
8.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    GRNX AF16 - GRID RING NEW XS AF16
    WITTE
    DB120°-F2 - DELTA BLOCK 120° FORM 2
    WITTE
    SWCNXS16 - STOP WITH CLAMP FOR GRID PLATES NewXS16
    Univer
    HZ.D... - FR+L
    WITTE
    ECO STR AF40 - STRUTS
    WITTE
    ECO BARS DR AF40 - BARS DOUBLE ROW
    Univer
    AL-3500 - Micro limit switch
    Univer
    HZ.M..G. - M - Graudal starter
    Univer
    AA-0184 - Electropilot U1
    WMBerg
    SB-M - Bushings
    WMBerg
    WSB-11 - Wafer Spring Brake
    WITTE
    . - Megalu adjustment C2
    WITTE
    . - 94974 Connection Set Megalu C1/80
    WITTE
    . - 94972 Connection Set Megalu C1/64
Previews
3D
Dimension
2D
Download CAD models