Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CIOP8 - Mimic Relay Board
Bill of material
CIOP8(architecture_300)
CNSORDERNO
Part Number
CIOP8
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
Intelligent Addressable Mimic Relay Board
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-17:2005, EN54-18:2005
DOPNO
DoP No.
DoP0251
L
Length (Depth)
88 mm
W
Width
254 mm
H
Height
180 mm
CNSMASSEXACT
Weight
0.874 kg
OV
Operating Voltage
18V dc to 30V dc
QC
Quiescent Current
6 mA
AC
Alarm Current
1 A
CLR
Colour
Light Grey - RAL7035
II
Important Information
N/A
DESC
Description
CIOP4 and CIOP8 addressable mimic relay boards are 4 and 8 way soft addressing output modules, incorporating integral short circuit isolators. Both the CIOP4 and the CIOP8 mimic relay boards are fully compatible with the current range of Eaton intelligent addressable control panels. The units are suitable for switching low voltage (24Vdc at 1A maximum), via a set of non latching relay contacts. The flexibility of these modules is further enhanced by the fact that each output can be programmed for a range of triggers. These triggers are disablement, fault, fire, test panel, test zone pre-alarm, fire routing equipment, fire protecting equipment and reset, with up to 16 different trigger sources per output.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models