Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
TE Connectivity
Description
Circular DIN Connectors
Bill of material
5750131-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
CSY
Connector Style
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
PT
Product Type
WCT
Wire/Cable Type
ESDP
ESD Protection
SR
Strain Relief
SHIELDED
Shielded
SHAPE
Shape
CTY
Connector Type
STACKED
Stacked
CC
Connector Configuration
NP
Number of Positions
CCLC
Connector Contact Load Condition
PCBMO
PCB Mount Orientation
HP
Hot Pluggable
OVVAC
Operating Voltage
VAC
SUTM
Shield Underplate Thickness
µm
SUTIN
Shield Underplate Thickness
µin
SPF
Shield Plating Finish
FPSD
Front Panel Screw-Down
OSPM
Outer Shield Plating Material
ISM
Inner Shield Material
SPM
Shield Plating Material
ISPM
Inner Shield Plating Material
SM
Shield Material
SPTM
Shield Plating Thickness
µm
SPTIN
Shield Plating Thickness
µin
PGFT
Panel Ground Feature Type
SUM
Shield Underplate Material
PG
Panel Grounding
OSM
Outer Shield Material
CBM
Contact Base Material
PCBCTAPM
PCB Contact Termination Area Plating Material
CUM
Contact Underplating Material
RG
Reverse Gender
CCR
Contact Current Rating (Max)
A
CMAPM
Contact Mating Area Plating Material
CTAPTM
Contact Termination Area Plating Thickness
µm
CTAPTIN
Contact Termination Area Plating Thickness
µin
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
CTT
Contact Transmits (Typical)
PCBTAPF
PCB Termination Area Plating Finish
CUMTM
Contact Underplating Material Thickness
µm
CUMTIN
Contact Underplating Material Thickness
µin
CT
Contact Type
CL
Contact Layout
CTAPM
Contact Termination Area Plating Material
CD
Contact Design
GC
Grounding Clips
PMFT
Panel Mount Feature Type
PMF
Panel Mount Feature
PCBMA
PCB Mount Alignment
MA
Mating Alignment
MAT
Mating Alignment Type
PCBMR
PCB Mount Retention
PCBMRT
PCB Mount Retention Type
PCBMS
PCB Mounting Style
CMT
Connector Mounting Type
PCBMAT
PCB Mount Alignment Type
MR
Mating Retention
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HM
Housing Material
HC
Housing Color
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
HEIGHTMM
Height
mm
HEIGHTIN
Height
in
LENGTHMM
Length
mm
LENGTHIN
Length
in
TLMM
Tail Length
mm
TLIN
Tail Length
in
PCBTLMM
PCB Tail Length
mm
PCBTLIN
PCB Tail Length
in
WIDTHMM
Width
mm
WIDTHIN
Width
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
TR
Temperature Rating
CA
Circuit Application
ULFR
UL Flammability Rating
ULFN
UL File Number
ULR
UL Rating
AS
Agency/Standard
VDET
VDE Tested
CFN
CSA File Number
PQ
Packaging Quantity
PM
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models