Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
CIWR - 19" Width reducers
Bill of material
CIWR8196
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
MAT
Material
Zinc plated steel
W
For enclosure width
800 mm
D
For enclosure depth
mm
MPW
Mounting Plate Width
19 Inch
MASS
Weight
kg
EAN
EAN Code
TARIFFN
Tariff numbers
73269098
MI
Mounting instructions
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型