Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CJ-30 - 30中心孔10系列铝型材--连接件-端连接件
Bill of material
CJ-30
CNSORDERNO
Bestellnummer
CODE
CJ
C2
syxc
30系列
GG
GGB
Q
Q2
LM
LD
D
6.5 mm
L
28.0 mm
E
14.0 mm
B
8.0 mm
H
7.5 mm
T
1.5 mm
JGZJ
ZJ
-
PDF
cj-30.pdf
K
20.0 mm
G
weight
7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models