您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT140L-FE50A20H-ABD-X10-20
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard hydraulic cylinder with proximity switch
CJT140L
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/standard_cyl_with_switch/cjt140l/cjt140l_fe_asmtab.prj},{NB=CJT140L-FE50A20H-ABD-X10-20(0)},{IDNR=},{PACKING=},{NN=CJT140L},{MOUNT=FE : Rod Rectangular Flange},{CB=50},{RT=A},{STROKE=20},{POSITION=0},{LOC=H},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPRTT=},{OPPS=X1},{OPNPS=0},{OPDC=},{OPLN=},{OPREA=},{OPDR=},{MAXS=1200},{OPDRW=1.5},{PPATH=../../standard_type/cjt_70_140/cjt_70_fe_asmtpl.prj},{F=13.000},{G=56.000},{H=46.000},{J=40.000},{P=13.000},{E=30.000},{STROKEMIN=250.000},{Q=80.000},{RC=1/2},{U=M 12x1.25},{M=96.000},{L=44.000},{T=12.000},{N=15.000},{POS1=POSITIONXX},{WAF1=Width across flatX},{CC=14.000},{LX=49.000},{OSP=0.48~24m/min}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT140L-FE - Rod Rectangular Flange
Bill of material
CJT140L-FE50A20H-ABD-X10-20
PACKING
Packing Material
Nitrile Rubber
Fluoric Rubber
Nitrile Rubber
Fluoric Rubber
NN
Project name
CJT140L
MOUNT
Mounting
FE : Rod Rectangular Flange
CB
Cylinder Bore
50
50
mm
RT
Rod Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
LOC
Location of Cushion
Head Side
No Cushion
Head Side
No Cushion
PORTPOS
Port Position (From the Rod side)
Top (Standard)
Right
Bottom
Left
Top (Standard)
Right
Bottom
Left
CUSHIONPOS
Cushion Valve Position (From the Rod side)
Right (Standard)
Bottom
Left
No Cushion Valve
Right (Standard)
Bottom
Left
No Cushion Valve
AVENTPOS
Air Vent Position (From the Rod side)
Left (Standard)
Top
Right
Bottom
Left (Standard)
Top
Right
Bottom
OPRTT
Option: Rod Tip Type
Standard
Rod Tip Long Screw Type
Standard
Rod Tip Long Screw Type
OPPS
Option: Proximity switch
X1: AX111CE
X5: AX115CE
XA: AX11ACE
XB: AX11BCE
Y1: AX201CE-1
Y5: AX205CE-1
X1: AX111CE
X5: AX115CE
XA: AX11ACE
XB: AX11BCE
Y1: AX201CE-1
Y5: AX205CE-1
OPNPS
Option: No. of proximity switchs
0
1
0
1
OPDC
Option: Dustproof Cover
without
Nylon tarpaulin
Chloroprene
Conex
without
Nylon tarpaulin
Chloroprene
Conex
OPLN
Option: Lock Nut
without
with Lock Nut
without
with Lock Nut
OPREA
Option: Rod End Attachment
without
Rod end eye
Rod end clevis
without
Rod end eye
Rod end clevis
OPDR
Option: Double Rod
Standard
Double Rod Type
Standard
Double Rod Type
W
Approx. weight
8.6
8.6
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求