Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Misumi
Description
CJXS, CJXSK, CJXSM - C-VALUE Slot Pints for Inspection Components - Straight
Bill of material
CJXS20-P10.00-L5
PN
Part Number
ST
Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT5
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
H
(H)
mm
ALT1
No ID Engraving
ALT2
Handle Length
ZC
mm
ALT3
Tapered Tip
MM
m
0 mm
ALT4
P Dimension Tolerance
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
CSNOTE
Character Selection Note
Not applicable
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD